High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 TYPE 4SH - H29 - H29ST - H29TC | #H29TC-12


LOADING IMAGES
H29TC-12

High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 TYPE 4SH - H29 - H29ST - H29TC | #H29TC-12

Highly abrasion resistant MSHA approved ParLock Multispiral Hose with Interlock technology and a reinforcement of four high tensile steel wires. Hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.


Technical Specifications

  • Hose Cover Type: Tough Cover
  • Hose I.D. (size): -12
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Brand: Parker
  • Maximum Operating Pressure: 430 bar, 43 MPa, 6250 psi
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 856, Type 4SH, ISO 3862, Type 4SH
  • Compatible Fitting: V4 Series
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.268 inch, 32.2 mm
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: ParLock Multispiral
  • Minimum Bend Radius: 280 mm, 11.024 inch
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 1.14 lb/ft, 1.70 kg/m
Safety Warning

Item Information

Parker's High Pressure ParLock Multispiral Hoses H29, H29TC and H29ST are developed with Interlock technology and are the ideal range for applications with extremely dynamic pressure profiles, pressure surges and peaks. The range consists of ParLock hoses, fittings and assembly equipment combined with Parker's crimping know-how.  The ParLock design is approved by the German Accident Prevention and Insurance Association (Berufsgenossenschaft) conforming to EN 201 (approved for injection-moulding machine applications).

Markets:
• Industrial
• Mobile
• Material Handling
• Oil and Gas

Features/Benefits:
• Matched hose and fitting system with Interlock technology guarantees an approved and safe combination and the
  highest quality and safety combined with the longest service life of the final product to the end-users
• Exceeds ISO 3862 - EN 856 Type 4SH
• H29TC has a tough cover (TC). Tough cover offers 80 x greater abrasion resistance than standard cover.  H29ST has
  even 450 x greater abrasion resistance than standard rubber cover hoses.
• Complete ParLock fitting technology across the full range of high pressure ParLock Multispiral Hoses providing
  simpler, quicker and safer hose assembly
• The Parker High Pressure ParLock skive type hose range is complemented by a full selection of compatible ParLock
  fittings to ensure a full metal to metal connection of the hose reinforcement with the shell or even with the nipple
 (external or external plus internal skiving) and are available in steel and stainless steel.

Applications:
• Hydrostatic transmissions (combine harvesters, large tractors, excavators)
• Vibratory hammers
• Large injection moulding machines
• Tunneling machines
• Forestry machines
• Large material handling machines (container handling)
• Excavator booms
• Blow-out preventers in oil and gas

Parker's High Pressure ParLock Multispiral Hoses H29, H29ST and H29TC are are compatible with the Parker Parkrimp high pressure fitting series V4.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513