High Pressure Hose - 2244N | #2244N-20V30


LOADING IMAGES
2244N-20V30

High Pressure Hose - 2244N | #2244N-20V30 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (MPa): 27.5
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 1-1/4 inch, 32.2 mm
  • Application: High Pressure Hydraulics, Industrial Cleaning, Marine Cleaning
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Wire
  • Outside Diameter: 1.740 inch, 44.2 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Maximum Operating Pressure: 3990 psi, 28 MPa, 280 bar
  • Minimum Bend Radius: 400 mm, 15.748 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 1.83 kg/m, 1.23 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex 2244N Hoses High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jetting (only hoses > 2000 bar)

Features/Benefits:
• Excellent handling increases operator efficiency and long service life
• Superior safety standards are applied for the benefit of the operator
• Design factor: 2.5:1

Applications:
• Industrial cleaning
• general Industrial use
• Water jetting applications
• For working pressure up to 88 MPa (12.760 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spirals layers, one braideed layer of high tensile steel wire
• Cover: Playurethane, DN32: Polyamide
• Standard colour: black
• Temperature range: -10°C up to +70°C for watter jetting applications ; -40°C up to +100°C for hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513