High Pressure Hose - 2244N | #2244N-06V00


LOADING IMAGES
2244N-06V00

High Pressure Hose - 2244N | #2244N-06V00

Parker High Pressure 2244N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 88 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 53.5
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 8X Series
  • Inside Diameter: 3/8 inch, 9.8 mm
  • Application: High Pressure Hydraulics, Industrial Cleaning, Marine Cleaning
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Wire
  • Outside Diameter: 0.713 inch, 18.1 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Maximum Operating Pressure: 7760 psi, 53.5 MPa, 535 bar
  • Minimum Bend Radius: 120 mm, 4.724 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane, Polyamide (PA)
  • Weight: 0.50 kg/m, 0.33 lb/ft
Safety Warning

Item Information

Parker Polyflex 2244N Hoses High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jetting (only hoses > 2000 bar)

Features/Benefits:
• Excellent handling increases operator efficiency and long service life
• Superior safety standards are applied for the benefit of the operator
• Design factor: 2.5:1

Applications:
• Industrial cleaning
• general Industrial use
• Water jetting applications
• For working pressure up to 88 MPa (12.760 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spirals layers, one braideed layer of high tensile steel wire
• Cover: Playurethane, DN32: Polyamide
• Standard colour: black
• Temperature range: -10°C up to +70°C for watter jetting applications ; -40°C up to +100°C for hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513