High pressure aramid hose - 2022N - Europe | #2022N-04V91-5K


LOADING IMAGES
2022N-04V91-5K

High pressure aramid hose - 2022N - Europe | #2022N-04V91-5K

1/4" 5.000 psi High pressure aramid umbilical hose


Technical Specifications

  • Maximum Working Pressure (MPa): 34.5
  • Hose O.D. (mm): 12.7
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, API 17En, ISO 13628-5
  • Compatible Fitting: AH Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Hose Reinforcement Material: Braid of High Tensile Aramid Fiber
  • Outside Diameter: 0.500 inch, 12.7 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Oil & Gas
  • Application: Umbilicals & Bundles
  • Technology: Fluid & Gas Handling
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Minimum Bend Radius: 51 mm, 2 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.12 kg/m, 0.08 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex 2022N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Industrial

Feature/Benefits:
• Strength of Aramid reinforcment with low weight, flexibility with excellent pressure capabilities
• Smooth bore for improved flow rate and low pressure drop
• ISO13628-5 "Specification fro Subsea Production Control Umbilicals" Section 7.9 hose construction

Applications:
• Long length hose and hose umbilicals requiring lightweight construction.
• High pressure hydraulics, pneumatics and lubricating oils, high pressure tools, jacks, test apparatus, oilfi eld pressure control devices and offshore oil applications.
• For working pressure up to 34.5 MPa (5.000 psi)

Construction:
• Core tube : Polyamide 11, methanol washed
• Pressure reinforcement : High tensile aramid fibre braids
• Cover : Polyurethane, pin-pricked on request
• Colour: Black
• Temperature Range: -40°C up to +55°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513