High Precision Inline Planetary Gearboxes for ATEX Applications - GXA Series | #GXA8R004R0700


LOADING IMAGES
GXA8R004R0700

High Precision Inline Planetary Gearboxes for ATEX Applications - GXA Series | #GXA8R004R0700

GXA gearboxes offer a compact motor-gearbox solution optimised to provide the best dynamic performances in hazardous areas. In combination with Parker ATEX servo motors, they are ideal for applications requiring high torque and optimum motion quality.


Technical Specifications

  • Version: ATEX Rated / Inline
  • Flange Size: EX8 / EY8 - Pilot Ø130mm, PCD 165mm, Shaft Ø32x58mm
  • Backlash Option: Low Backlash
  • Ratio: Gearbox Ratio = 4:1 (single stage)
  • Frame Size: Size 142
  • Shaft Connection Style: Smooth Output Shaft (No Keyway Option)
  • Performance: High Precision
  • Configuration: Inline
  • Gear Geometry: Planetary
  • Frame Size: 142 mm
  • Backlash: < 3 arc-min, n/a, ≤ 3 arc-min
  • Rated Torque: 542 Nm, 4797 lb-inch
  • Radial Load Capacity: 9400 N, 2113 lb
  • Ratio: 4:1 (single stage)
  • Maximum Input Speed: 6000 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: ≥ 97 %
Safety Warning

Item Information

The GXA gearbox series has to be associated with the powerful Parker ATEX servo motor ranges for use in hazardous areas. The precision helical gearing design offers smooth and quiet operation for the most demanding high performance applications. The solid uncaged needle roller bearings provides maximum contact points to increase stiffness and generates high output torque. In addition the unique motor adapter and bushing module system design allows to obtain a compact structure and a quick and easy mounting of any ATEX certified Parker motor.

Markets:
• Printing & Marking Equipment
• Packaging Machinery
• Coatings / Ink / Paint
• Industrial Chemical Processing
• Pharmaceutical Industries
• Plastic Processing
• Oil & Gas
• Power Generation

Features/Benefits:
• Conformance: 2014/34/EU Directive
• Classification: II 2 GD c T6
• Frame Sizes: 60 - 220mm
• Ratio Options: 3:1 - 100:1
• Backlash: up to ≤ 3 arc-minutes
• Efficiency: up to ≥ 97%
• High Input Speeds: up to 10000 RPM
• ATEX certification / Combine with the powerful Parker ATEX servo motor ranges for use in hazardous areas
• Easy mounting
• Low noise
• Compact structure
• Helical Gear Design

Applications:
• Printing machinery
• Paint spray equipments
• Plastics machinery
• Chemical, petro-chemical
• Waste processing plants

Read More Show Less

CAD Drawings + Files

Part Number
GXA8R004R0700 ZIP

Ok

x

Related Documents

Compliance, Certifications & Safety
Declaration of Conformity GXA Gearboxes
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859