High Flow, Unvalved, Hydraulic Quick Couplings - ST Series | #SST-N2-BSPP


LOADING IMAGES
SST-N2-BSPP

High Flow, Unvalved, Hydraulic Quick Couplings - ST Series | #SST-N2-BSPP

ST Series 303 stainless steel nipple, unvalved


Technical Specifications

  • Body Size (inch): 1/4
  • Body Material: 303 Stainless Steel
  • Coupling Half: Male Nipple
  • Connection Type: Female BSPP
  • Maximum Operating Pressure: 6700
  • Application: Hydraulic, high flow
  • Maximum Operating Temperature: 250.0 °F
  • Product Type: Push-to-Connect
  • Minimum Operating Temperature: -40.0 °F
  • Valve Type: Unvalved
  • Flow Rate: 6.0 Gal/min
  • Seal Material: NA
  • Plating Type: na
  • Hex Size: 0.75 inch
Safety Warning

Item Information

ST Series high flow Couplers (hydraulic, fluids) up to 6700 psi connect with ST Series high flow Nipples.
Parker's ST Series are unvalved quick couplings with manual sleeves providing high flow and low pressure drop. The smooth, straight through flow path allows easy cleaning where the same lines are used for more than one media. These straight through couplers and nipples are available in a wide range of sizes and materials for pressure ranges up to 6700 psi.

Technical Characteristics:
• Sizes: 1/8” – 1-1/2”
• Materials: Brass, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Other Coupler options include: Sleeve lock

Markets:
• Industrial
• Construction
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Multi-purpose high flow coupling, widely used in varied applications
• Wide range of sizes and material options
• Optional coupler sleeve lock helps to prevent accidental disconnection
• Functionally interchanges with similar straight through quick couplings

Applications:  
• High pressure water
• Steam washers

• Carpet cleaners

• Thermal Management 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539