High Flow, Unvalved, Hydraulic Quick Couplings - ST Series | #SST-4Y


LOADING IMAGES
SST-4Y

High Flow, Unvalved, Hydraulic Quick Couplings - ST Series | #SST-4Y

ST Series 303 stainless steel coupler, unvalved


Technical Specifications

  • Coupling Half: Female Coupler
  • Maximum Operating Pressure: 3000
  • Body Material: 303 Stainless Steel
  • Body Size (inch): 1/2
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1/2 - 14
  • Application: Hydraulics, High Flow
  • Maximum Operating Temperature: 400 °F
  • Product Type: Push to Connect
  • Minimum Operating Temperature: -15 °F
  • Valve Type: Unvalved
  • Flow Rate: 12 Gal/min
  • Seal Material: Fluorocarbon
  • Hex Size: 1.13 inch
Safety Warning

Item Information

ST Series high flow Couplers (hydraulic, fluids) up to 6700 psi connect with ST Series high flow Nipples.
Parker's ST Series are unvalved quick couplings with manual sleeves providing high flow and low pressure drop. The smooth, straight through flow path allows easy cleaning where the same lines are used for more than one media. These straight through couplers and nipples are available in a wide range of sizes and materials for pressure ranges up to 6700 psi.

Technical Characteristics:
• Sizes: 1/8” – 1-1/2”
• Materials: Brass, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Other Coupler options include: Sleeve lock

Markets:
• Industrial
• Construction
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Multi-purpose high flow coupling, widely used in varied applications
• Wide range of sizes and material options
• Optional coupler sleeve lock helps to prevent accidental disconnection
• Functionally interchanges with similar straight through quick couplings

Applications:  
• High pressure water
• Steam washers

• Carpet cleaners

• Thermal Management 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539