Heavy Duty Vane Motors - Series M5 | #054-48996-0


LOADING IMAGES
054-48996-0

Heavy Duty Vane Motors - Series M5 | #054-48996-0

PART DESCRIPTION : M5AS 006 1L02 A1Z 00000

Our drive train pumps allow the use of vane pump technology with a huge combination of other pumps, supported by SAE A, SAE B or SAE C rear drive.


Technical Specifications

  • Outlet Port Displacement 1 (cc/rev): 6.3
  • Pressure Relief Valve: No
  • Rotation: Counter-clockwise
  • Port Connection Inlet: 1/2" BSPP
  • Maximum Operating Pressure (bar): NA
  • Port Connection Outlet: 3/4" BSPP
  • Additional Options: No option
  • Flange Size: SAE A 2 bolts
  • Material - Seals: Buna-N
  • Shaft Type: Taper (SAE B)
  • Drain Port Size: 1/4" BSPP
  • Intermittent Outlet Pressure Port 1: 280 bar
  • Continuous Outlet Pressure Port 1: 280 bar
  • Rated Speed: 6000 RPM
  • Brand: Denison
Safety Warning

Item Information

Parker hydraulic vane motors M5 Series offer a very compact solution and, with their built-in valves, they turn into complete hydraulic cooling units, allowing optimal performances, time and money savings for our OEM customers and end users.

Markets:
• Construction
• Agriculture
• Industry

Features/Benefits:
• Better Energy Efficiency: The high starting torque efficiency of the vane type motors allows them to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.
• Quieter Noise Level: The 2 vanes and a patented cartridge design ensures a very low noise level, whatever the speed.
• Expanded Working Life: The uni-directional version of the vane motor is designed with an internal valve that allows smooth dynamic braking, a very simple hydraulic circuit and no risk of motor cavitation.
• Easier Installation: A selection of well proven Parker electro-hydraulic valves are adding even more functionalities. Being directly integrated into
the motor they offer the best technical performances and the lowest cost of installation.

Applications:
• Fan drive
• Mixer
• Shredder
• Compressor
• Generator drive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925