Heavy Duty Vane Motors - Series M5 | #054-36298-0


LOADING IMAGES
054-36298-0

Heavy Duty Vane Motors - Series M5 | #054-36298-0

PART DESCRIPTION : M5BF 045 WR** B10 00000

Our drive train pumps allow the use of vane pump technology with a huge combination of other pumps, supported by SAE A, SAE B or SAE C rear drive.


Technical Specifications

  • Pressure Relief Valve: No
  • Rotation: Clockwise
  • Maximum Operating Pressure (bar): NA
  • Outlet Port Displacement 1 (cc/rev): 45
  • Port Connection Inlet: 3/4" SAE 3000 - UNC thread
  • Port Connection Outlet: 3/4" SAE 3000 - UNC thread
  • Additional Options: No option
  • Shaft Type: Keyed cyl. (ISO G32N)
  • Flange Size: Special diameter 135 - 2 bolts
  • Material - Seals: Buna-N
  • Drain Port Size: SAE 6 - 9/16" UNF
  • Intermittent Outlet Pressure Port 1: 280 bar
  • Continuous Outlet Pressure Port 1: 260 bar
  • Rated Speed: 3000 RPM
  • Brand: Denison
Safety Warning

Item Information

Parker hydraulic vane motors M5 Series offer a very compact solution and, with their built-in valves, they turn into complete hydraulic cooling units, allowing optimal performances, time and money savings for our OEM customers and end users.

Markets:
• Construction
• Agriculture
• Industry

Features/Benefits:
• Better Energy Efficiency: The high starting torque efficiency of the vane type motors allows them to start under high load without pressure overshoots, jerks and high instantaneous horsepower loads.
• Quieter Noise Level: The 2 vanes and a patented cartridge design ensures a very low noise level, whatever the speed.
• Expanded Working Life: The uni-directional version of the vane motor is designed with an internal valve that allows smooth dynamic braking, a very simple hydraulic circuit and no risk of motor cavitation.
• Easier Installation: A selection of well proven Parker electro-hydraulic valves are adding even more functionalities. Being directly integrated into
the motor they offer the best technical performances and the lowest cost of installation.

Applications:
• Fan drive
• Mixer
• Shredder
• Compressor
• Generator drive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925