Large Diameter Custom Made Heavy Duty Petroleum Discharge Hose, Series ES145 | #ES145-2000


LOADING IMAGES
Series ES145

Large Diameter Custom Made Heavy Duty Petroleum Discharge Hose, Series ES145 | #ES145-2000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2
  • Maximum Working Pressure (psi): 300
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Nitrile
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel (to B100 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Petroleum Transfer
  • Hose Reinforcement Material: 4 Plies of Textile with Static Wire
  • Package Type: Coil
  • Outside Diameter: 2.880 inch, 73 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Design Factor: 4:1
  • Weight: 1.69 lb, 0.77 kg
  • Maximum Operating Pressure: 300 psi, 21 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series ES145 Large Diameter Custom Made Heavy Duty Petroleum Discharge Hose provides excellent high pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for exceptional oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a static wire for a path to conduct a static charge to ground.
• Cover: Black nitrile for oil and weathering resistance and durability.
• Couplings: Per customer requirements

Applications:
- media
• Biodiesel (to B100 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Bulk depots/terminals
• Delivery/transport
• In-plant transfer
• Rail cars
• Storage tanks

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583