WILDCATTER® Heavy Duty Dry Cement Material Handling Hose, Series SS247 | #SS247-8000


LOADING IMAGES
SS247-8000

WILDCATTER® Heavy Duty Dry Cement Material Handling Hose, Series SS247 | #SS247-8000

Wildcatter Heavy Duty Dry Cement Material Handling Hose incorporates a 1/4” thick rubber tube and is designed for low pressure transfer of dry abrasive materials in applications to 180°F and 75 psi, Series SS247


Technical Specifications

  • Hose I.D. (inch): 8
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR) Static Dissipative, Black Static Dissipative
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Inside Diameter: 8 inch, 203.2 mm
  • Outside Diameter: 8.750 inch, 222.3 mm
  • Application: Material Handling
  • Media: Dry Abrasive Powders (Cement), Dry Abrasive Powders (Lime), Dry Abrasive Powders (Powders), Dry Abrasive Powders (Silica)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 4.88 lb, 2.21 kg
  • Maximum Operating Pressure: 60 psi, 4.1 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SS247 Wildcatter Heavy Duty Dry Cement Material Handling Hose provides excellent service across multiple low pressure bulk transfer applications. The thick rubber tube provides additional resistance to dry cement and other abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Oilfield

Features/Benefits:
• Tube: Black 1/4” thick SBR for excellent abrasion resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Abrasive materials
• Dry cement
• Pebble lime
• Powders
• Sand
• Silica
- usage
• Bulk loading/unloading
• Construction sites
• Drill site mixing/supply
• Highway maintenance
• In-plant transfer

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583