Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose, Series EWC439 | #EWC439-4000


LOADING IMAGES
EWC439-4000

Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose, Series EWC439 | #EWC439-4000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Synthetic Rubber
  • Application: Dock
  • Media: Fuels (Oil & Fuel with aromatic content not exceeding 50%)
  • Inside Diameter: 4 inch, 101.6 mm
  • Cover Structure: Corrugated, Wrapped
  • Package Type: Coil
  • Outside Diameter: 5 inch, 127 mm
  • Tube Material: Nitrile
  • Hose Reinforcement Material: 4 Plies of Tire Cord with Dual Wire Helix
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: Full
  • Weight: 4.3 lb, 1.95 kg
  • Minimum Bend Radius: 20 inch, 508 mm
  • Maximum Operating Pressure: 225 psi, 15.5 bar
  • Maximum Length: 100 ft
Safety Warning

Item Information

Parker's Series EWC439 Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications, and the corrugated cover provides flexibility for easy handling. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• General Industrial
• Marine

Features/Benefits:
• Tube: Black nitrile for exceptional oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated synthetic rubber for abrasion and weathering resistance and flexibility.
• Couplings: Per customer requirements

Applications:
- media
• Fuel to 50% aromatic content
• Oil
- usage
• Barges
• Bulk depots/terminals
• Docks
• Marine vessels
• Storage tanks

Industry Standards:
• USCG

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583