Hazardous Environment Pressure Gauge - Code 91 | #CODE-91H-V2


LOADING IMAGES
CODE-91H-V2

Hazardous Environment Pressure Gauge - Code 91 | #CODE-91H-V2

The Parker Conflow Code 91 - pressure gauge is a traditional bourdon tube type unit, but designed specially for hazardous environments such as mining and quarrying.


Technical Specifications

  • Connection Size: 3/8" BSP
  • Maximum Operating Pressure: 1,000 bar
  • Weight: 0.85 kg
  • Connection Type: Horizontal, vertical
  • Industry: Mining
Safety Warning

Item Information

Parker Conflow's Hazardous Environment Pressure Gauge Code 91 is a a traditional bourdon tube type unit, but designed specially for hazardous environments such as mining and quarrying. The case of the pressure gauge is exceptionally robust to withstand external damage in tough and arduous areas like underground mining.

Internally, facilities for damping out hydraulic oscillations are built in to enable steady pressure readings to be taken close to triple ram pumps.  When the gauge is screwed into place by means of the hexagon shank, the whole carcass of the unit can be rotated by hand until the most readable dial position is presented.

Markets:
• Quarrying
• Mining

Features/Benefits:
• 3/8" BSP fitting (1/4" available on request)
• Pressure ranges from 20 to 1000 Bar
• Horizontal and vertical mountings
• Robust design, ideal for arduous mining conditions
• Case can be turned to give optimal viewing position
• Bezel rotates to set red line dial marker
• Constructed with safety blow out plug

Applications:
•  Checking water circuit system pressures on coal cutting machines
•  Checking mains water pressures in underground mines at various points throughout the mine
•  Checking feed and return line hydraulic pressures on roof support systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414