Hastings - Radial Seal Air Filter Elements | #AF2292_Hastings


LOADING IMAGES
AF2292_Hastings

Hastings - Radial Seal Air Filter Elements | #AF2292_Hastings OBSOLETE

Hastings AF2292 has been obsoleted and replaced by Baldwin RS3735.


Technical Specifications

  • Media: 0
  • Outlet: 0
  • Inlet: 0
  • Product Type: Radial Seal Air Element with Foam Wrap
  • Notes: Hastings AF2292 has been obsoleted and replaced by Baldwin RS3735.
Safety Warning

Item Information

Hastings engine air intake filter elements protect heavy-duty equipment by preventing airborne dirt and other contaminants from entering the combustion chamber. Radial seal filters utilize a urethane compound to form the molded ends and bond the media pack, which includes the inner and outer metal wrappers, forming a strong, yet flexible package. The heavy-duty radial seal gasket formed from this urethane compound is designed to make servicing easier and more cost effective.
Hastings heavy-duty filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• Durable construction to withstand the harshest working conditions
• Urethane molded ends bond the media pack, including the inner and outer metal wrappers, forming a strong, yet flexible package
Applications:
• Engine air intake
Markets:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
• Marine
• Mining
• Oil and gas
• Power generation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700