Sandwich Plates for Regenerative and Hybrid Circuits - Series H10 | #H10-1662


LOADING IMAGES
H10-1662

Sandwich Plates for Regenerative and Hybrid Circuits - Series H10 | #H10-1662 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Signal Input: N/A
  • Actuation: N/A
  • Product Series: Plate
  • Mounting Type: Sandwich plate
  • Function: 4-way, proportional
  • Actuation Type: Proportional
  • Port Connection: NG10 / CETOP 05
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Weight: 2.8 kg
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The robust sandwich plates H10 have been specially designed to implement energy saving regenerative or switchable hybrid circuits for differential cylinders to achieve significant energy savings and thus operation cost reductions. They are suitable for the following Parker directional control and proportional directional control valves in size NG10 / CETOP 05:
• D3DWR*
• D31NWR*
• D3FBR*
• D31FBR*
• D31FCR*
• D3FPR*
• D31FPR*  

Series H10 is available in two versions: code H10-1662 for A-regeneration, code H10-1666L for hybrid function.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Enable to create energy-saving circuits - resulting in lower operation costs
• Short delivery time for all variations - no warehousing necessary
• To be used in combination with the above-mentioned valves. See also series D31NWR and series D3FB, D3FP, D31FB, D31FC and D31FP

Applications:
• Suitable for general hydraulic applications

Function:
• Port T1 is used as single tank port. Port T2 is separated from port T1 by the elimination of the tank bridge and is used for regeneration into the A port
• The  circuit  conception  can  be  integrated  into  the manifold block as well

Read More Show Less

CAD Drawings + Files

Part Number
H10-1662 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478