Sandwich Plates - Series H06 | #H06-1274


LOADING IMAGES
H06-1274

Sandwich Plates - Series H06 | #H06-1274

The sandwich plates series H06 in 8 different variants for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings.


Technical Specifications

  • Connection Thread Size: M = G 1/4"
  • Function: A-B connection; external A, B
  • Mounting Type: Sandwich plate
  • Actuation Type: N/A
  • Product Series: Plate
  • Port Connection: NG06 / CETOP 03
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Body Material: Steel
Safety Warning

Item Information

Sandwich plates series H06 for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings and contribute to a reliable operation. Due to the wide range of variations they ensure maximum flexibility in design.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO and CETOP - for quick, easy integration
• 8 different variants - provide maximum flexibility in designing vertical stackings
• O-rings are always included in the delivery
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
H06-1274 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478