GVI Global Vehicle Inverter | #GVI-D080-0350S1-S00-G0000-EMC


LOADING IMAGES
GVI-D080-0350S1-S00-G0000

GVI Global Vehicle Inverter | #GVI-D080-0350S1-S00-G0000

Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors while maintaining superior reliability in the most demanding applications.


Technical Specifications

  • Input Voltage: 80 V
  • Output Current Rating: 350 A
  • Frame Size: Frame Size D
  • Product Series: GVI
  • Output Power: 100 to 300 kW
  • Input Voltage: 24 to 650 VDC
  • Compatible Motor Type: Permanent Magnet AC (PMAC)
  • Modes of Control: Current, Speed, Torque and DC level Control
  • Compatible Feedback Device: Resolver, SinCos Absolute Encoder
  • Communication Interface: CAN (J1939), CANopen
  • Specifications Met: EN 1175, EN 55022, EN 61000, IEC 60068, IEC 60529
  • Operating Temperature: -104 to 131 °F, -104 to 185 °F, -40 to 55 °C, -40 to 85 °C
Safety Warning

Item Information

Providing a motor control solution for battery systems up to 650V, the low and high voltage Parker GVI series represents the latest design standards for compact and reliable inverters for mobile applications.
Partnered with the Parker GVM range of highly efficient PMAC mobile motors, the GVI range aims to provide the lowest possible installed cost, highest efficiency while still maintaining superior reliability even in the most demanding of applications.

Markets
• Truck & Bus
• Material Handling
• Mining
• Construction
• Off highway

Features/Benefits
• Motor temperature sensor input
• CAN J1939 or CANopen communication
• Parker IQAN compatible

Applications:
• Utility vehicles
• Handling equipment, handling gantries
• Refuse Truck
• City van
• Bus and Coach
• Turf care
• Street sweepers
• Agricultural implements
• Compressors
• Other hydraulic pump control

Technical Specifications:
Low voltage inverters:
• IP65 protection class
• Sin/Cos encoder feedback
• High efficiency cold plate design
• Configurable coil drive digital outputs
• 2 Analog inputs / 9 Digital inputs / 6 Digital outputs for use with I/O control mode

High voltage inverters:
• Liquid cooled design
• IP6K9K protection class
• Resolver feedback
• 4 Digital inputs
• Full current available at 100-750 VDC
• Motor Torque Off and HVIL  (For Internal only HVIL option please contact Parker)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514