Grade T Twin Line Welding Hose Factory Assemblies, Series 7109 | #7109NLA-1200


LOADING IMAGES
7109NLA-1200

Grade T Twin Line Welding Hose Factory Assemblies, Series 7109 | #7109NLA-1200 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Spring Guard: n/a
  • Standard Package Quantity: 5
  • Connection Style: B and B
  • Length (ft): 100
  • Weight (lbs/ea): 29
  • Hose I.D. (inch): 5/16
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Welding
  • Cover Color: Green (Oxygen)
  • Media: Welding Gases
  • Specifications Met: ARPM IP-7, CGA E-1
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Outside Diameter: n/a
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Fitting Material: Brass
  • Length: 30.49 m
  • Cover Material: Chloroprene Rubber (CR)
  • Hose Inner Tube Material: Black, Chloroprene
  • Minimum Bend Radius: n/a
  • Weight: 29 lb/ea, 13.15 kg/ea

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7109 Grade T Twin Line Welding Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial applications. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, and the cover resists abrasion, flame, oil and weathering to provide maximum performance. Series 7109 hose assemblies incorporate brass non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with multiple fuel gases.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Chloroprene for abrasion, flame, oil and weathering resistance.
• Cover Colors: Green (oxygen) and red (fuel gas)
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Industrial oxygen
• Welding fuel gas (including acetylene)
-usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Do not attempt to re-couple, repair or splice hose assemblies; replace all assemblies that show signs of abrading, abuse, age, damage or fatigue. Refer to ARPM IP-7, Specifications for Rubber Welding Hose and Hose Technical Bulletin 11-5, Guide for Use, Maintenance and Inspection of Welding Hose. Refer to CGA Safety Bulletin SB-11, Use of Rubber Welding Hose.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583