Grade T Single Line Oxygen Welding Hose, Series 7142 | #7142-31200


LOADING IMAGES
7142-31200

Grade T Single Line Oxygen Welding Hose, Series 7142 | #7142-31200 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Maximum Working Pressure (psi): 200
  • Hose I.D. (inch): 5/16
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Chloroprene Rubber (CR), Black
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Welding
  • Media: Industrial Gases (Oxygen)
  • Specifications Met: ARPM IP-7, CGA E-1
  • Compatible Fitting: n/a
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.590 inch, 15.1 mm
  • Tube Material: Chloroprene Rubber (CR)
  • Cover Color: Green
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.14 lb/ft, 0.06 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 750 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7142 Grade T Single Line Oxygen Welding Hose provides excellent service across a wide variety of industrial and commercial applications. The hose is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites where the gas sources are separated and a twin line is not practical. The green cover is ribbed for easy visual and tactile identification. Series 7142 is a versatile hose for many common industrial welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with oxygen.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Green chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Oxygen
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7
• CGA E-1

Safety/Technical:
• Grade T is also suitable for use with inert gas.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583