PFA Gauge Protector (1/4 inch) – GP Series | #GP-631-02


LOADING IMAGES
GP-631-02

PFA Gauge Protector (1/4 inch) – GP Series | #GP-631-02

PFA Gauge Protectors are designed for aggressive chemical applications, including ultra-high purity semiconductor applications. They are suitable for pressure, vacuum, and dual-range operation. Available with or without gauge (up to 160 psig).


Technical Specifications

  • Gauge Port: 1/4" FNPT
  • Port Connection Type: Flare
  • Pressure Gauge: 0-60 PSIG
  • Port Connection Size (inch): 1/4
  • Nut Material: PVDF
  • Fitting Type: Flared
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, EPR (Fill screw seal)
  • Pressure Rating: 0 to 160 psig (11 bar) (Ambient Temperature)
  • Maximum Ambient Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 204 °C, 400 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
Safety Warning

Item Information

GP Series Fluoropolymer Gauge Protectors are designed for use in aggressive chemical distribution and handling systems, including ultra-high purity (UHP) semiconductor manufacturing applications. The gauge protectors feature a one-piece precision-machined diaphragm manufactured from modified PTFE, which provides higher flexural life when compared to conventional PTFE. These materials, coupled with PFA and PTFE wetted surfaces, afford the GP Series high cycle life and exceptional corrosion resistance at working pressures up to 160 psig.

PFA gauge protectors feature a tongue and groove diaphragm to body seal, which ensures leak-free operation and compatibility with a wide range of process media. They have a minimal dead volume down leg and can be fitted with factory-supplied gauges or customer-specified gauges upon request.

Parker PFA gauge protectors feature a full-flow design and can be fitted with multiple process port configurations, including FNPT, MNPT or Parlare end fittings.  The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The gauge protectors are suitable for pressure, vacuum, and/or dual range operation. For an inline configuration of the GP gauge protector, refer to the GPIL Series.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• PTFE and PFA wetted surfaces provide high flexural life and exceptional corrosion resistance
• Suitable for pressure, vacuum, and/or dual range operation.
• Fully functional from 0 to 160 psig
• Available with a variety of process port configurations, including Parflare end fittings
• Tongue and groove diaphragm to body seal provides barrier between operating fluid and isolation media
• Ambient temperature range: 0°F to +212° F (-17°C to +100° C)
• Fluid temperature range: 0°F to +400° F (-17°C to +204° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
GP Gauge Protector
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256