Global Soft Start Valve - P31S Series (Mini) - Pneumatic Division Europe | #P31SA12SGNC2CN


LOADING IMAGES
P31SA12SGNC2CN

Global Soft Start Valve - P31S Series (Mini) - Pneumatic Division Europe | #P31SA12SGNC2CN

P31S is a 57mm 2-way, 2-position valve, provides for the safe introduction of pressure, adjustable slow start, 1/4" BSPP/NPT port. Max pressure of 10 bar (solenoid). Temp -10°C to 50°C.


Technical Specifications

  • Solenoid Option: Solenoid Operated / 24VDC
  • Product Type: Soft Start Valve
  • Function: 2/2
  • Number of Positions: 2
  • Actuation Type: Solenoid
  • Maximum Inlet Pressure Rating: 150 psig, 10 bar
  • Minimum Operating Pressure: 44 psig, 3 bar
  • Maximum Flow Rate: 36 @ 91 psig SCFM, 17 @ 6.3 bar dm3/sec
  • Port Type: BSPP
  • Port Size: 1/4 inch
  • Maximum Ambient Temperature: 14° to 122° °F, -10° to 50° °C
  • Input Voltage: 24VDC
  • Electrical Connection: 15mm 3 Pin ( DIN43605 Form C)
  • Weight: 0.9 lb, 0.41 kg
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21) | CEI/ICE 61373 1999-1 Cat2 (BS EN 61373:1999)
Safety Warning

Item Information

P31S modular global mini soft start valves provide for the safe introduction of pressure to machines or systems. They allow the pressure to gradually build to a set point before fully opening to deliver full air line pressure. The controlled introduction of pressure can be an important safety factor and prevent damage to tooling when the air pressure is introduced at machine or system start up. When pressure is supplied to the inlet port, gradual filling of the downstream system occurs through the adjustment needle valve. The piston opens the main valve when the downstream side of the valve reaches approximately 60% of the supply pressure. The ramp up time to reach the switch-over pressure is adjustable via the needle valve in the cover.

Note: soft start valves are not intended to be used as emergency shut-off valves, but should be placed after a manual shut off valve. The P31S global soft start can be mounted using a modular connector to other P31 global air preparation products.   

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Modular design with 1/4"  integral ports (NPT, BSPP & BSPT)
• The 2-way, 2-position function provides for the safe introduction of pressure
• Adjustable slow start
• Solenoid or air pilot options high flow

Applications
To be used in combination with valves and cylinders main function to protect and as safety device in
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859