Global Soft Start / Dump Valve - P32T Series (Compact) - Pneumatic Division Europe | #P32TA14PPN


LOADING IMAGES
P32TA14PPN

Global Soft Start / Dump Valve - P32T Series (Compact) - Pneumatic Division Europe | #P32TA14PPN

P32T is a 75mm 3-way, 2-position valve, automatically dumps downstream pressure on loss of pilot signal, adjustable slow start, 1/2" BSPP/NPT port. Max pressure of 10 bar (solenoid). Temp -10°C to 50°C.


Technical Specifications

  • Solenoid Option: External Air Pilot Operated
  • Product Type: Soft Start / Dump Valve
  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: External Air Pilot
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Minimum Operating Pressure: 44 psig, 3 bar
  • Maximum Flow Rate: 101 @ 91 psig SCFM, 48 @ 6.3 bar dm3/sec
  • Port Type: BSPP
  • Port Size: 1/2 inch
  • Maximum Ambient Temperature: -4° to 176° °F, -20° to 80° °C
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Weight: 2 lb, 0.9 kg
  • Specifications Met: ATEX 'Out of Scope' Certification - no solenoid coil option only (Group II Cat2 zone 1,21) | CEI/ICE 61373 1999-1 Cat2 (BS EN 61373:1999)
Safety Warning

Item Information

P32T soft start / dump valves series are an important safety factor and prevent damage to systems when air pressure is introduced at machine or system start up as pilot operated device. P32T modular global compact combined soft start / dump valves provide for the safe introduction of pressure to machines or systems.  Soft start / dump valves, when set, allow the pressure to gradually build to the set point before fully opening to deliver full flow air line pressure. The controlled introduction can be an important safety factor and prevent damage to tooling when air pressure is introduced at machine or system start up. When the valve is installed into the pneumatic system and the pilot operator receives no signal, the air is blocked at port 1. When a pilot signal is received at the pilot operator, the valve shifts, closing the connection between ports 2 and 3. At the same time, air flow begins between ports 1 and 2 at a slow rate, controlled by the needle valve located on top of the valve. When the downstream pressure reaches approximately 60% of the supply pressure, the main valve spool opens, allowing full flow through the valve in the system. If pilot signal or system pressure is lost, the valve returns to its initial state, venting the downstream pressure through port 3.

Pressure supply piping must be the same size as the inlet port or larger, to insure the pilot valve receives sufficient pressure supply during high flow conditions. The valve should be mounted downstream of the FRL, with the soft start adjustment needle easily accessible. Note: soft start/dump valves are not intended to be used as emergency shut-off valves, but should be placed after a manual shut off valve. The P32T can be mounted using a modular connector to other P32 global air preparation products.   

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Modular design with 1/2" integral ports (NPT, BSPP & BSPT)
• Provides for the safe introduction of pressure
• The 3-way, 2-position function automatically dumps downstream pressure on the loss of pilot signal
• Adjustable slow start
• Solenoid or air pilot options
• High flow & exhaust capability
• Silencer included

Applications
To be used in combination with valves and cylinders main function to protect and as safety device in
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859