Global Fittings - 56 Series - Metric | #1J756-4-3-SM


LOADING IMAGES
1J756-4-3-SM

Global Fittings - 56 Series - Metric | #1J756-4-3-SM

The Global 56 metric series replaces the 55/58 metric series. It is shorter, more compact, and is 20% lighter than comparable fittings.


Technical Specifications

  • Body Material: Steel
  • Connection 1 Hose Inside Diameter: 3/16" (I.D.)
  • Shape: Elbow 45°
  • Connection 2 Size: 9/16"-18
  • Connection 2 Type: Female Seal-Lok® - Swivel
  • For Fluid Type: Air, Chemicals, Water, Hydraulic Fluids, Oil
  • Connection 2 Type: Female, Seal-Lok®, Swivel
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Maximum Operating Pressure: 635 bar, 63.5 MPa
  • Configuration: Hose to Port
  • Hex Size: 17 mm (see drawing legend J)
  • Application: Construction Equipment, Agriculture Equipment, Material Handling, Medium Pressure Hydraulics, Machine Tools
  • Shape: Elbow 45°
  • Product Type: Hose Fittings
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Body Material: Steel
  • Specifications Met: ISO 12151-1-SWE 45°, SAE J516
  • Tube Outside Diameter: 4 mm
  • Drop Length: 10 mm (see drawing legend E)
  • Fitting Length: 56.4 mm (see drawing legend A)
  • Connection 1 Size: 3/16 inch Hose I.D., 4.8 mm Hose I.D., -3 (Size)
  • Connection 2 Size: 9/16"-18 inch Thread
  • Port Type: ORFS
  • Connection Length: 31.9 mm (see drawing legend B)
Safety Warning

Item Information

The new and improved Global 56 Series consolidates the 55 Series and the 58 Series into one. The 56 Series is shorter and more compact than the 55/58 Series Fittings, allowing for a system weight reduction of up to 20% and easier routing of assemblies during installation in tight, condensed spaces. In addition, the crimping process for the 56 Series is simpler, faster and safer since the sleeve is crimped at full length; therefore, no marking is necessary. Check crimpsource for the most up-to-date die and crimping recommendations. http://www.parker.com/crimpsource


Markets:

• Industrial

• Mobile Equipment

• Transportation


Features/Benefits:

• Consolidation of two series into one (55 and 58 = 56), thus reducing the customer inventory

• Shorter and more compact than 55/58 Series for easier routing of assemblies in tight installation areas; short length may allow use of hose routing to replace current elbow fittings

• Full length crimp of the sleeve (no marking of crimp length needed); therefore easier, safer and faster crimping in comparison to 55 Series

• Weight reduction up to 20%

• Global part numbering with metric & inch hex and end connections to allow for global availability

• Current 55 Series dies are qualified and can be used with the 56


Applications:

• Medium pressure hydraulic applications

• Agricultural equipment

• Construction

• Lubricating oils

• Material Handling equipment

• Machine tools

• Waste and refuse trucks

• Utility equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513