Global Fittings - 56 Series - Metric | #1CF56-22-12C


LOADING IMAGES
1CF56-22-12C

Global Fittings - 56 Series - Metric | #1CF56-22-12C

The Global 56 metric series replaces the 55/58 metric series. It is shorter, more compact, and is 20% lighter than comparable fittings.


Technical Specifications

  • Body Material: Stainless Steel
  • Shape: Elbow 90°
  • Connection 2 Type: Female Metric L - Swivel (24° Cone with O-Ring)
  • Connection 2 Size: M30x2.0
  • Connection 1 Hose Inside Diameter: 3/4" (I.D.)
  • For Fluid Type: Air, Chemical Fluids, Hydraulic Fluids, Oil, Water
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Connection 2 Type: Female, Metric L, Swivel, 24° Cone (with O-Ring)
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 280 bar, 28.0 MPa
  • Shape: Elbow 90°
  • Hex Size: 36 mm (see drawing legend J)
  • Application: Medium Pressure Hydraulics, Agriculture Equipment, Construction Equipment, Material Handling, Machine Tools
  • Product Type: Hose Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: M30x2.0 mm Thread
  • Connection 1 Size: 19.0 mm Hose I.D., 3/4 inch Hose I.D., -12 (Size)
  • Port Type: DKOL
  • Division: Polymer Hose Division Europe
  • Body Material: Stainless Steel
  • Specifications Met: ISO 12151-2-SWE-L
  • Fitting Length: 91.0 mm (see drawing legend A)
  • Connection Length: 57.0 mm (see drawing legend B)
  • Drop Length: 65 mm (see drawing legend E)
Safety Warning

Item Information

The new and improved Global 56 Series consolidates the 55 Series and the 58 Series into one. The 56 Series is shorter and more compact than the 55/58 Series Fittings, allowing for a system weight reduction of up to 20% and easier routing of assemblies during installation in tight, condensed spaces. In addition, the crimping process for the 56 Series is simpler, faster and safer since the sleeve is crimped at full length; therefore, no marking is necessary. Check crimpsource for the most up-to-date die and crimping recommendations. http://www.parker.com/crimpsource


Markets:

• Industrial

• Mobile Equipment

• Transportation


Features/Benefits:

• Consolidation of two series into one (55 and 58 = 56), thus reducing the customer inventory

• Shorter and more compact than 55/58 Series for easier routing of assemblies in tight installation areas; short length may allow use of hose routing to replace current elbow fittings

• Full length crimp of the sleeve (no marking of crimp length needed); therefore easier, safer and faster crimping in comparison to 55 Series

• Weight reduction up to 20%

• Global part numbering with metric & inch hex and end connections to allow for global availability

• Current 55 Series dies are qualified and can be used with the 56


Applications:

• Medium pressure hydraulic applications

• Agricultural equipment

• Construction

• Lubricating oils

• Material Handling equipment

• Machine tools

• Waste and refuse trucks

• Utility equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513