Global Fittings - 56 Series - Inch | #1AL56-4-4C


LOADING IMAGES
1AL56-4-4C

Global Fittings - 56 Series - Inch | #1AL56-4-4C

A-LOK® Compression (With Nut and Ferrule) fittings are designed to match the respective Parker hoses, assuring an ideal combination serving our customers needs reliably and efficient.


Technical Specifications

  • Hose I.D. (inch): 0.25"
  • Connection 2 Size: 7/16"-20
  • Materials of Construction: Stainless Steel
  • Length (inch): 1.91"
  • Product Style: Female A-Lok® Compression
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 1/4 inch Hose I.D., 6.35 mm Hose I.D.
  • Connection 2 Type: Female, Compression With Nut & Ferrule
  • Connection 2 Size: 7/16"-20 inch Thread
  • Tube Outside Diameter: n/a
  • Hex Size: 9/16 inch (see drawing legend H)
  • Hex Size 1: n/a
  • Hex Size 2: n/a
  • Fitting Length: 2.50 inch (see drawing legend A), 6.4 mm (see drawing legend A)
  • Connection Length: 1.91 inch Cut-off allowance, 49 mm Cut-off allowance
  • Maximum Operating Pressure: 5000 psi (Dependent on hose), 34.5 MPa (Dependent on hose)
  • Technology: Fluid & Gas Handling, Hydraulics
  • Brand: Parker
  • For Fluid Type: Hydraulic Fluids, Oil, Air (Pneumatic Media), Water
  • Body Material: Stainless Steel
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment, Transportation
  • Application: Public Works, Construction Equipment, Agriculture Equipment, Material Handling, Machine Tools, Industrial Hydraulics, Utility Equipment
  • Division: Parflex Division
Safety Warning

Item Information

The new and improved Global 56 Series, which consolidates the 55 Series and the 58 Series into one. The 56 Series is shorter and more compact than the 55/58 Series Fittings, allowing for a system weight reduction of up to 20% and easier routing of assemblies during installation in tight, condensed spaces. In addition, the crimping process for the 56 Series is simpler, faster and safer since the sleeve is crimped at full length; therefore, no marking is necessary. Check crimpsource for the most up-to-date die and crimping recommendations. http://www.parker.com/crimpsource

Markets:
• Industrial
• Mobile Equipment
• Transportation

Features/Benefits:
• Consolidation of two series into one (55 and 58 = 56), thus reducing the customer inventory
• Shorter and more compact than 55/58 Series for easier routing of assemblies in tight installation areas; short length may allow use of hose routing to replace current elbow fittings
• Full length crimp of the sleeve (no marking of crimp length needed); therefore easier, safer and faster crimping in comparison to 55 Series
• Weight reduction up to 20%
• Global part numbering with metric & inch hex and end connections to allow for global availability
• Current 55 Series dies are qualified and can be used with the 56

Applications:
• Medium pressure hydraulic applications
• Agricultural equipment
• Construction
• Lubricating oils
• Material Handling equipment
• Machine tools
• Waste and refuse trucks
• Utility equipment

Technical Specifications:
• Some styles are available with metric hex; contact Parflex Customer Service for assistance

Read More Show Less

CAD Drawings + Files

Part Number
1AL56-4-4C IGS IPT NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563