Global Dump Valve - P32D Series (Compact) - Pneumatic Division Europe | #P32DA14PPN


LOADING IMAGES
P32DA14PPN

Global Dump Valve - P32D Series (Compact) - Pneumatic Division Europe | #P32DA14PPN

P32D is a 75mm 3-way, 2-position valve, automatically dumps downstream pressure on loss of pilot signal, 1/2" BSPP/NPT port. Max pressure of 10 bar (solenoid). Temp -10°C to 50°C.


Technical Specifications

  • Solenoid Option: External Air Pilot Operated
  • Product Type: Dump Valve
  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: External Air Pilot
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Minimum Operating Pressure: 44 psig, 3 bar
  • Maximum Flow Rate: 108 @ 91 psig SCFM, 51 @ 6.3 bar dm3/sec
  • Port Type: BSPP
  • Port Size: 1/2 inch
  • Maximum Ambient Temperature: -4° to 176° °F, -20° to 80° °C
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Weight: 1.9 lb, 0.87 kg
  • Specifications Met: ATEX 'Out of Scope' Certification - no solenoid coil option only (Group II Cat2 zone 1,21) | CEI/ICE 61373 1999-1 Cat2 (BS EN 61373:1999)
Safety Warning

Item Information

P32D modular global compact dump valve is a remotely operating dump valve that automatically shuts off upstream pressure and exhausts the downstream pressure when the pilot pressure is released. The valve will automatically dump when the holding signal is removed. The quick dump valves are high flow, normally closed, 3-port, 2-position directional control valves. Upon energising the solenoid, inlet air is applied to the top of the piston. The piston pushes against the spring and opens the main valve, providing full air flow to the downstream. When the solenoid is de-energised, the main valve closes, allowing downstream air to exhaust rapidly through the bottom plug.  The bottom plug is tapped so exhaust may be piped away or fitted with a muffler/silencer. The P32D dump valve can be mounted using a modular connector to other P32 global air preparation products. 

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Modular design with 1/2" integral ports (NPT, BSPP & BSPT)
• The 3-way, 2-position function automatically dumps downstream pressure on the loss of pilot signal
• Solenoid or air pilot options
• High flow & exhaust capability
• Silencer included

Applications
To be used in combination with valves and cylinders main function to protect and as safety device in:
• Positioning
• Cutting
• Machining
• Pick and place and packaging and wrapping systems
• Safety factor to prevent damages to tools reduces the chance of injuries in the work place when pressure is needed to be depressurised

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859