OBSOLETE: General Purpose Hose with Matte Cover - 540N | #540N-3


LOADING IMAGES
540N-3

OBSOLETE: General Purpose Hose with Matte Cover - 540N | #540N-3 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Air, Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNG GL, MSHA, SAE 100R7
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 3/4 inch, 19 mm
  • Application: Agriculture Equipment, Car Wash, Hydraulics, Machine Tools, Industrial Machinery, Mobile Hydraulic Equipment, Pneumatics
  • Compatible Fitting: 56 Series
  • Weight: 0.04 lb/ft, 0.06 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 3/16 inch, 5 mm
  • Size: -3
  • Outside Diameter: 0.440 inch, 11 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 540N General Purpose Hydraulic Hose meets or exceeds SAE 100R7, is MSHA accepted, and has a matte cover for low coefficient of friction. It is one of the most popular thermoplastic hoses Parker offers and is used in a wide variety of applications. Featuring excellent chemical compatibility and the ability to handle a greater range of fluid compatibility in comparison to SAE 100R1AT hose, the 540N is the optimum solution for applications that involve the conveyance of fluids, gases and other media, such as agricultural spraying, hot water, fire-resistant fluid and more. Similar to 3TR7/3130 hose but weighing in at 20% less.

Markets:
• Agriculture
• Industrial
• Machine Tool
• Automation
• Fluid Handling

Features/Benefits:
• Matte cover for low coefficient of friction
• Handles greater range of fluid capability than SAE 100R1AT hose
• Special order colors
• Twin or multi-line configurations available
• Excellent chemical compatibility
• Clean core tube

Applications:
• Hydraulic and pneumatic systems
• Agricultural spraying
• Polyurethane foam mixers
• Fire-resistant fluid
• Air or water transfer
• Car wash wands
• Carpet cleaning equipment

Certifications/Compliance:
• Meets/Exceeds SAE 100R7
• MSHA Accepted

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563