Gear Pump Flanges | #BFW20S/LK40CF


LOADING IMAGES
BFW20S/LK40CF

Gear Pump Flanges | #BFW20S/LK40CF

Parker Gear Pump Flanges are designed to meet all proven industry standards. They are widely used for leakfree high pressure connections in tight workspaces.


Technical Specifications

  • Flange Type: 90° Elbow Flange
  • Assembly Includes: Flange including Metric Bolts, O-Ring, Nut and Cutting Ring
  • Connection Type: ISO 8434-1 / 20S
  • Port Type: LK40
Safety Warning

Item Information

Parker is offering a wide range of gear pump flanges for all typical tube connection methods: if it is cutting ring acc. ISO8434-1 / or O-Ring Face Seal (ISO 8434-3) or 60° Cone Connection (ISO 8434-6). Even Flanges for weld connections are available.
Gear Pump Flanges are available in steel material with Cr(VI)-free surface protection.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614