Gauge Valve,High Pressure - MPGV Series | #9MP7-MPGV-EPR-SS


LOADING IMAGES
9MP7-MPGV-EPR-SS

Gauge Valve,High Pressure - MPGV Series | #9MP7-MPGV-EPR-SS

MPGV Series Gauge Valves are designed for reliable shut-off service at a maximum working pressure of 15,000 psi with MPI end connections.


Technical Specifications

  • Connection: 9/16" Tube Stub
  • Maximum Working Pressure (psi): 15000
  • Seal Material: Ethylene Propylene Rubber
  • Connection Size: 9/16 inch, Tube Stub
  • Maximum Operating Pressure: 15000 psi
  • Seal Material: Ethylene Propylene Rubber
Safety Warning

Item Information

Parker’s MPGV Series Gauge Valves are designed for systems up to 30,000 PSI. These 316 stainless steel barstock gauge valves are used to control flow by shut off, regulation, and diversion in all high pressure hydraulic and pneumatic systems. A gauge valve will increase the life of a system’s pressure gauge by providing isolation when not in use (being read). Parker Gauge Valves offer the installer packing below the threads and a two piece, non-rotating stem to increase the valves cycle life over basic gauge valves.


Markets:

• Power
• Chemical/Petrochemical
• Offshore

Features/Benefits:
• One inlet, three outlet ports
• Metal-to-metal bubble tight shut-off
• Packing below stem threads
• Two piece non-rotating stem on standard valves

Applications:
• Sample Lines
• Instrumentation Calibration
• Hydraulic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516