Gas Powered Suction Stop Valves- Ck-2 | #CK265S13K21NSN


LOADING IMAGES
CK265S13K21NSN

Gas Powered Suction Stop Valves- Ck-2 | #CK265S13K21NSN

2-1/2 CK2 1/2S 2-5/8ODS


Technical Specifications

  • Pilot Connection Size (inch) : 1/2"
  • Pilot Flange Type: Socket Weld
  • Port Size (mm): 65mm
  • Flange Type: ODS
  • Valve Material: Standard Valve Material
  • Strainer Type: Without Strainer
  • Connection Size: 2-5/8"
  • Port Size (inch): 2-1/2"
  • Model Number: 2-1/2 CK2 1/2S 2-5/8ODS
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Flow Coefficient: 70 Kv, 82 Cv
  • Port Size: 65 mm, 2-1/2 inch
  • Pilot Flange Type: Socket Weld
  • Pilot Port Size: 1/2 inch
  • Flange Face Type: ODS
  • Connection Size: 2-5/8 inch
  • Strainer Type: Without Strainer
  • Valve Material: Standard Material
  • Plating Type: No Plating
  • Body Material: Gray Iron
  • Seat Material: Metal
Safety Warning

Item Information

These piston type, gas pressure powered, normally open, heavy duty, cast iron bodied valves are built with control valve precision. All are equipped with flanges and manual lift stem. The 32mm (11/4") port size has a PTFE main seat; 40mm (1-5/8”) port and larger have a metal to metal seat. The CK-2 utilizes a spring to open and therefore requires no pressure drop to open. On suction line applications pressure drop is nominal; on flooded evaporators normal gravity circulation is unrestricted. Being pressure powered to close this valve can overcome sticking at low temperatures caused by the presence of viscous oil.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• Low Pressure Drop
• Heavy Return Spring
• Manual Opening Stem
• Use in Vertical or Horizontal Line
• Normally Open
• Main Valve Can be Installed on Side
• Maximum Rated Pressure (MRP): 27.6 bar (400 psig)

Applications:
• Low temperature applications to positively close suction lines and both liquid legs and gas returns on flooded evaporators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CK-2 Installation Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475