Gas Powered Suction Stop Valves- Ck-2 | #CK265F10S65NPN


LOADING IMAGES
CK265F10S65NPN

Gas Powered Suction Stop Valves- Ck-2 | #CK265F10S65NPN

2-1/2 CK2 DN 3/8F 2-1/2SW


Technical Specifications

  • Pilot Flange Type: FPT
  • Pilot Connection Size (inch) : 3/8"
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Port Size (mm): 65mm
  • Flange Type: Socket Weld
  • Connection Size: 2-1/2"
  • Strainer Type: Without Strainer
  • Port Size (inch): 2-1/2"
  • Model Number: 2-1/2 CK2 DN 3/8F 2-1/2SW
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Maximum Operating Pressure: 28 bar, 406 psig
  • Flow Coefficient: 70 Kv, 82 Cv
  • Port Size: 65 mm, 2-1/2 inch
  • Pilot Flange Type: FPT
  • Pilot Port Size: 3/8 inch
  • Flange Face Type: Socket Weld
  • Connection Size: 2-1/2 inch
  • Strainer Type: Without Strainer
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Plating Type: No Plating
  • Body Material: GGG-40.3
  • Seat Material: Metal
Safety Warning

Item Information

These piston type, gas pressure powered, normally open, heavy duty, cast iron bodied valves are built with control valve precision. All are equipped with flanges and manual lift stem. The 32mm (11/4") port size has a PTFE main seat; 40mm (1-5/8”) port and larger have a metal to metal seat. The CK-2 utilizes a spring to open and therefore requires no pressure drop to open. On suction line applications pressure drop is nominal; on flooded evaporators normal gravity circulation is unrestricted. Being pressure powered to close this valve can overcome sticking at low temperatures caused by the presence of viscous oil.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:

• Low Pressure Drop
• Heavy Return Spring
• Manual Opening Stem
• Use in Vertical or Horizontal Line
• Normally Open
• Main Valve Can be Installed on Side
• Maximum Rated Pressure (MRP): 27.6 bar (400 psig)

Applications:
• Low temperature applications to positively close suction lines and both liquid legs and gas returns on flooded evaporators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475