Beverage & Food Transfer Hose - Gambrinus Red 10 SM | #IH36242501/40


LOADING IMAGES
IH36242501/40

Beverage & Food Transfer Hose - Gambrinus Red 10 SM | #IH36242501/40

Gambrinus Red 10 bar SM is a food grade beer and wine suction and transfer hose for fixed and mobile installation.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Hose I.D. (mm): 19
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 0.45 lb/ft, 0.67 kg/m
  • Hose Inner Tube Material: Smooth, Ethylene Propylene Diene Monomer (EPDM), Phtalates Free
  • Brand: Parker
  • Media: Food & Beverage
  • Specifications Met: BfR Class 2, CE 1935/2004, DM 26744.0
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Beverage, Food
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Operating Features: Sterilization at 130 °C for Max 30 Min.
  • Outside Diameter: 1.142 inch, 29 mm
  • Division: Polymer Hose Division Europe
  • Industry: Food & Beverage
  • Technology: Fluid & Gas Handling
  • Product Type: Food Grade Hose, Suction Hose, Transfer Hose
  • Product Style: Suction and Delivery
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Vacuum Pressure Rating: 0.9 bar, 675.06 mm-Hg, 26.58 Inch-Hg
  • Minimum Bend Radius: 80 mm, 3.150 inch
  • Design Factor: 3:1
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Materials of Construction: Rubber
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Length: 40 m
Safety Warning

Item Information

Gambrinus Red 10 bar SM Hose is designed for the brewery and wine industries and meets relevant European Community directives, national regulations and industry sanitary requirements. With a special EPDM compound, this hose is also ideal for other non fatty fluids without alcoholic content such as soft drinks and fruit juices. This hose is carefully manufactured on dedicated production lines and SS mandrel for guaranteed maximized cleanliness and hygienic standards. It provides clean, robust, worry-free service in diverse processing and transfer operations, from the smallest local breweries to the largest national wineries. Gambrinus Red is an excellent choice for applications where preservation of taste, aroma and colour are crucial.

Markets
• Food processing
• Transportation

Features/Benefits            
• Withstand the rugged cleaning cycles used in food processing systems to offer an excellent service life expectation
• Tube compatible with liquids with alcoholic content up to 96% for a wider range of uses
• Animal Derivate Ingredient (ADI) free to protect consumers' health
• Good handiness, lightweight and resilent, thus more confort for users
• Accept industry-standard full-flow couplings to minimize bacteria growth
• Parker specific Stainless Steel crimped fittings availble to respond efficiently to heavy duty mission profile
• Design Factor 3:1 for a stronger reliability

Applications
• Beer and wine, fruit juices, alchool and spirits, non-fatty and non-oily foods
• Sanitary products
• In-plant and transport
• Vacuum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513