Beverage & Food Transfer Hose - Gambrinus Blue 10 | #IH36242435/40


LOADING IMAGES
IH36242435/40

Beverage & Food Transfer Hose - Gambrinus Blue 10 | #IH36242435/40

Gambrinus Blue 10 is engineered to handle fatty foods, milk in a variety of transfer and delivery applications, including milk collection.


Technical Specifications

  • Hose I.D. (inch): 1-1/2
  • Hose I.D. (mm): 38
  • Hose Inner Tube Material: Smooth, Nitrile Butadiene Rubber (NBR), Phtalates Free
  • Brand: Parker
  • Media: Food & Beverage
  • Specifications Met: BfR Class 2, CE 1935/2004, DM 26744.0
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 1-1/2 inch, 38 mm
  • Application: Beverage, Food, In-Plant Automotive, Transportation
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 2 inch, 50 mm
  • Division: Polymer Hose Division Europe
  • Industry: Food & Beverage
  • Technology: Fluid & Gas Handling
  • Product Type: Food Grade Hose, Transfer Hose
  • Product Style: Delivery
  • Maximum Operating Pressure: 150 psi, 10 bar, 1 MPa
  • Minimum Bend Radius: 240 mm, 9.449 inch
  • Design Factor: 3:1
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Materials of Construction: Rubber
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Weight: 1.38 kg/m, 0.93 lb/ft
  • Length: 40 m
Safety Warning

Item Information

Gambrinus Blue 10 bar is a hose designed for the milk industries, dairies and meets relevant European Comunity directives, national regulations and industry sanitary requirements. The special NRB compound makes it ideal also for other fatty an oily fluids. Manufactured on dedicated production lines and SS mandrel to guarantee the max cleanliness and hygienic standard through a careful production process. It provides clean, robust, worry-free service in diverse processing and transfer operations, from the smallest local dairy to the largest national ones. Gambrinus Blue is the excellent choice for applications where preservation of taste, aroma and colour are crucial.

Markets
• Food processing
• Transportation

Features/Benefits
• Withstand the rugged cleaning cycles used in food processing systems to offer an excellent service life expectation
• Animal Derivate Ingredient (ADI) free to protect consumers' health
• Good handiness, lightweight and resilent, thus more confort for users
• Accept industry-standard full-flow couplings to minimize bacteria growth
• Design Factor 3:1 for a stronger reliability

Applications
• Milk, fatty and oily food
• Sanitary products
• In-plant and transport

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513