Cast Iron Pumps – G101/G102 Series | #3089310047


LOADING IMAGES
3089310047

Cast Iron Pumps – G101/G102 Series | #3089310047

Parker’s G101/G102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 16.9 gpm.


Technical Specifications

  • Additional Options: No Air Shift
  • Rotation: BI
  • Configuration: 4 BOLT SQUARE, SAE B / ANSI 101-4
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Weight: 45 lb (Max), 20.4 kg (Max)
  • Control Method: n/a
  • Maximum Displacement: 3.9 inch3/rev, 64 cm3/rev
  • Radial Load Capacity: n/a
  • Thru-Drive Capability: No
  • Filter Included: No
  • Media: n/a
  • Mounting Option: DIN, SAE
  • Maximum Flow Rate: n/a
  • Shaft Type: SAE, SAE "BB" Keyed
  • Direction of Rotation: Counterclockwise, Clockwise, Bi-Rotational
  • Configuration: Single
  • Pump Type: Gear, Fixed
  • Maximum Operating Pressure: 2500 psi, 172 bar
  • Drain Option: No
  • Minimum Fluid Temperature: 0 °F, -20 °C
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Body Material: Cast Iron, Cast Iron (Grey)
  • Minimum Kinematic Viscosity: 50 SUS
  • Port Connection: NPT
  • Sensor Type: n/a
  • Charge Pump Included: No
  • Energy Recovery Capability: No
  • Maximum Noise Level: n/a
  • Port Location: Rear Ports
  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 64 cm3/rev, up to 3.9 inch3/rev
  • Product Type: Hydraulic Pump Gear, Fixed Displacement, G101
  • Circuit Path: Open
  • Maximum Kinematic Viscosity: 7500 SUS
  • Port Type: Tapered Thread
  • Seal Material: Buna-N, TEFLON
  • Inlet Connection Size: 1-1/4 inch, NPT
  • Outlet Connection Size: NPT 3/4 inch (Cylinder), NPT 3/4 inch (Tank-plugged)
  • Shaft Diameter: 1 inch
  • Maximum Operating Speed: 2400 RPM

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s G101/G102 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction, making it an ideal selection for the Vocational & Municipal Equipment market.  It is available as a standard pump with integrated valve for raising and lower dump beds, with integral relief valve.

Markets:
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Durable high-strength cast iron body for excellent power to weight ratio
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability

Applications:
• Dump Truck
• Dump Trailer

Technical Specifications:
• Flow is 16.9 gpm (64 lpm)
• Displacement is 3.94 cir (64.6 cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available

Read More Show Less

CAD Drawings + Files

Part Number
3089310047 STP

Ok

x

Related Documents

×

$1,029.00 /part

Quantity:
Shipping: Usually Ships within  10   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058