Fusor® 309-1D/309-2D Epoxy Adhesive | #Fusor 309-1D/309-2D


LOADING IMAGES
Fusor 309-1D/309-2D

Fusor® 309-1D/309-2D Epoxy Adhesive | #Fusor 309-1D/309-2D

Fusor® 309-1D/309-2D adhesive is a high performance, thixotropic, two-component epoxy adhesive system used for applications that require gap filling or non-sag characteristics on a vertical surface.


Technical Specifications

  • Trade Name: Fusor 309-1D/309-2D Epoxy Adhesive
  • Color: Blue Paste (resin), Amber Paste (hardener)
  • Dynamic Viscosity: 300000 to 1100000 cP @ 77°F (25°C) (resin), 300000 to 1000000 cP @ 77°F (25°C) (hardener)
  • Density: 10.5 to 10.8 lb/Gal (resin), 1258 to 1294 Kg/m3 (resin), 8.25 to 8.65 lb/Gal (hardener), 989 to 1036 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

Fusor® 309-1D/309-2D adhesive is a high performance, thixotropic, two-component epoxy adhesive system used for applications that require gap filling or non-sag characteristics on a vertical surface. This adhesive system provides excellent adhesion to prepared metals, fiberglass reinforced plastics (FRP), wood, prepared rubber, and other materials.

Fusor 309-1D/309-2D adhesive can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 40-80°F (4-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR