Fusor® 2200/2201 Sealer/Adhesive | #Fusor 220/2201


LOADING IMAGES
Fusor 220/2201

Fusor® 2200/2201 Sealer/Adhesive | #Fusor 220/2201

Fusor® 2200/2201 sealer/adhesive is a black, two-component urethane adhesive system used to bond FRP, SMC and other plastics with little surface preparation where bond strengths greater than the substrate are desired.


Technical Specifications

  • Trade Name: Fusor 2200/2201 Sealer/Adhesive
  • Color: Brown Paste (resin), Black Paste (curative)
  • Dynamic Viscosity: 15000 to 105000 cP @ 77°F (25°C) (resin), 225000 to 640000 cP @ 77°F (25°C) (curative)
  • Density: 12.5 to 12.8 lb/Gal (resin), 1497.8 to 1533.8 Kg/m3 (resin), 10.8 to 11.2 lb/Gal (curative), 1294.1 to 1342.1 Kg/m3 (curative)
  • Percent Solids by Weight: 99.5 (resin), 100 (curative)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

Fusor® 2200/2201 sealer/adhesive is a black, two-component urethane adhesive system used to bond fiberglass reinforced plastics (FRP), sheet molded compounds (SMC) and other plastics with little surface preparation where bond strengths greater than the substrate are desired. This adhesive system also bonds primed metals and various combinations of dissimilar substrates.

Features and Benefits:

• Durable – demonstrates high strength and excellent durability for structural and sealing applications.
• Environmentally Resistant – provides excellent resistance to sunlight, weathering, humidity and salt spray.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Non-Sag – remains in position when applied on vertical surfaces or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored in a clean, dry environment at 65-85°F (18-29°C) in original, unopened container.

After opening, protect material from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR