Fusor® 181 Clear Double Sided Tape | #808498101335


LOADING IMAGES
808498101335

Fusor® 181 Clear Double Sided Tape | #808498101335 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Trade Name: Fusor 181 Clear Double Sided Tape
  • Size: 1/2" x 60" x 0.045" (12.7 mm x 18.3 mm x 1.14 mm)
  • Color: Clear Tape
Safety Warning

Item Information

Fusor® 181 clear double sided tape can be used to bond a variety of automotive substrates including many plastics, composites, sealed wood and painted metals. When used with Fusor 602EZ surface modifier, Fusor 181 double sided tape will also bond low surface energy materials such as TPO, polypropylene and vinyl.

Features and Benefits:

• Excellent Adhesion – provides excellent adhesion of exterior/interior trim including emblems, side molding and bumper cover trim.
• Environmentally Resistant – provides UV, water and solvent resistance.
• Convenient – repositionable; longer-sized roll allows for multiple jobs.
• Excellent Appearance – provides a clear, non-detectable repair.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR