Fusor® 142/143 Plastic Repair Adhesive (Fast) | #Fusor 142


LOADING IMAGES
Fusor 142

Fusor® 142/143 Plastic Repair Adhesive (Fast) | #Fusor 142

Fusor® 142/143 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Black
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 10 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 142/143 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Features and Benefits:

• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals.
• Excellent Appearance – finishes with an undetectable feather edge.
• Easy to Finish - can be sanded and/or painted within minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR