Fusor® 123MD Non-Sag Seam Sealer (Medium) | #Fusor 123MD


LOADING IMAGES
Fusor 123MD

Fusor® 123MD Non-Sag Seam Sealer (Medium) | #Fusor 123MD OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: White
  • Working Time: 15 min @ 70°F (21°C)
  • Paint Time: 45 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 123MD sealer is a two-component, urethane-based seam sealer used for duplicating factory appearance on truck bed, tooled door skin, floor pan and core support seams.

Fusor 123MD sealer is used in applications which require a non-sag cosmetic seam sealer with reduced cycle time. Sealer can be applied directly to bare metal or primed surfaces.

Features and Benefits:

• High Performance – provides excellent adhesion to bare or primed surfaces.
• Versatile – bonds bare metal, epoxy or urethane two-component primed surfaces; weld through with minimal burn back.
• Excellent Appearance – easily duplicates factory appearance; provides extremely flexible seal with no shrinkage, cracking or sagging.
• Environmentally Resistant – provides excellent corrosion protection.
• Easy to Finish - can be tooled, wiped clean, sanded and/or painted immediately.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR