Fusor® 122EZ Self-Leveling Seam Sealer (Medium) | #Fusor 122EZ


LOADING IMAGES
Fusor 122EZ

Fusor® 122EZ Self-Leveling Seam Sealer (Medium) | #Fusor 122EZ

Fusor® 122EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory seams on drip rails, trunks, core support to apron seams, roof seams and quarter panel to rear deck seams.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Blue
  • Working Time: 8 min @ 70°F (21°C)
  • Sand Time: 30 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
  • Cure Time: 24 Hours @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 122EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory seams on drip rails, trunks, core support to apron seams, roof seams and quarter panel to rear deck seams.

Features and Benefits:

• Excellent Appearance – perfectly matches factory flowgrade seams; provides extremely flexible seal with no shrinkage, cracking or sagging.
• Easy to Finish - can be tooled, but is not required for factory look; changes color to indicate full cure; can be sanded and/or painted within 30 minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR