Fusor® 110B/111B Metal Bonding Adhesive (Fast) | #Fusor 111B


LOADING IMAGES
Fusor 111B

Fusor® 110B/111B Metal Bonding Adhesive (Fast) | #Fusor 111B

Fusor® 110B/111B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives.


Technical Specifications

  • Package Type: 1.7 oz (50 mL)
  • Color: Green
  • Working Time: 5 min @ 70°F (21°C)
  • Clamp Time: 20 min @ 70°F (21°C)
  • Cure Time: 2 Hours @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 110B/111B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives. Fusor 110B/111B adhesive can be used for patch panel bonding and weld bonding of properly prepared dissimilar metals, cab corners, panel sections and aluminum trailer repair patches.


Features and Benefits:


• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.

• Versatile – bonds a variety of metal, including steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR