Fuel and Lube Cabinet - Parker Kittiwake | #FG-K6-400-KW+


LOADING IMAGES
FG-K6-400-KW+

Fuel and Lube Cabinet - Parker Kittiwake | #FG-K6-400-KW+

DIGI+ Cabinet Fuel and Lube - Oil


Technical Specifications

  • For Fluid Type: Fuels, Lube Oil
  • Technology: Filtration, Hydraulics
  • Product Style: Density Sensor, Insolubles Sensor, Moisture Sensor, Particle Detector/Counter, Total Acid Number (TAN) Sensor, Total Base Number (TBN) Sensor, Viscosity Sensor
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Product Type: Condition Monitor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Operating Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Minimum Fluid Temperature: n/a
  • Sensing Method: Multiple
  • Specifications Met: CE Certification
  • Seal Material: n/a
  • Body Material: n/a
Safety Warning

Item Information

A wall mounted cabinet containing core QC tests lubricants and residual fuel oils.  Typically supplied to deep sea marine customers for diesel engine lubricants and fuel oils. An installed user base of many hundreds of deep sea operations. Of rugged design and suitable for long term use in harsh environments, all equipment is simple to use and ideal for operation by ships engine room crew.
 Viscosity, unheated to 40°C, heated to 40°C & 50°C
 Water in Oil  - 0 -1 %, 0 -10 %, 0 - 20 % (esp for stern tube oils)
 BN - 5-100
 Residual fuel Compatibility - qualitative (optional extra)
 Density - 0.8-1.10 RD
 Salt - go/no go
 Insolubles - qualitative
 Pour Point - >0°C
 Note - comprehensive reagent packs are available in very many ports Worldwide, contact Parker Kittiwake for details.
The ability to test oil and fuel on-site, at the point of use, enables ships crew to conduct oil and bunker fuel testing quickly and easily. Detecting out-of-spec fuels or lubricants can identify potential problems before equipment damage occurs.  Supplied with easyship reagent systems to minimise transportation costs. (See also Parker Kittiwake Bunker sampling and sample storage equipment.)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472