TITANFLEX® Food and Beverage Suction Hose, Series SW640 | #SW640-1500


LOADING IMAGES
SW640-1500

TITANFLEX® Food and Beverage Suction Hose, Series SW640 | #SW640-1500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 250
  • Hose I.D. (inch): 1-1/2
  • Hose Inner Tube Material: White, Nitrile
  • Design Factor: 4:1
  • Cover Material: Nitrile
  • Media: Food & Beverage (Fatty & Oily Foods), Food & Beverage (Milk), Food & Beverage (Sanitary Products), Industrial Fluids, Water (Potable Water)
  • Specifications Met: 3A
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.059 inch, 52.3 mm
  • Tube Material: Nitrile
  • Cover Color: Gray
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 225 °F, 107 °C
  • Vacuum Pressure Rating: Full
  • Weight: 0.95 lb, 0.43 kg
  • Minimum Bend Radius: 5 inch, 127 mm
  • Maximum Operating Pressure: 250 psi, 17.2 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SW640 Titanflex Food and Beverage Suction Hose provides excellent service across a wide variety of beverages, food and sanitary products in high pressure, high temperature applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SW640 is lighter weight, more flexible, easier to bend and significantly easier to handle than conventional food hoses. The hose is crush resistant and kink resistant for full-flow service and the distinctive grey cover provides easy identification.

Markets:
• Food & Beverage
• Transportation

Features/Benefits:
• Tube: White nitrile for cleanliness and oil resistance to 225°F.
• Reinforcement: Multiple textile plies with dual wire helix for a path to conduct a static charge to ground.
• Cover: Grey nitrile for abrasion and oil resistance.

Applications:
- media
• Beverages
• Food (dry, oily, non-oily)
• Milk
• Potable water
• Sanitary products
- usage
• Bulk loading/unloading
• In-plant processing/transfer
• Transport trucks

Industry Standards:
• FDA
• PMO
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583