Flow and Pressure Meters- Code 477 | #CODE-477-B-V12


LOADING IMAGES
CODE-477-B-V12

Flow and Pressure Meters- Code 477 | #CODE-477-B-V12

Parker Conflow’s Code 477 is an in-line flowmeter that provides both flow and pressure measurement functions in one compact unit, allowing a diagnostic check on ITP systems on coal cutting machines.


Technical Specifications

  • Connection Size: 1 1/2" INCH
  • Flow Rate: 300 LPM
  • Weight: 14.1 kg
  • Flow Rate: 300 L/min
  • Industry: Mining
  • Connection Size: 1 1/2 inch
  • Maximum Operating Pressure: 275 bar, 3989 psi
  • Application: On Board Monitoring
Safety Warning

Item Information

Parker Conflow’s Code 477 is an in-line flowmeter that provides both flow and pressure measurement functions in one compact unit, allowing a diagnostic check on ITP systems on coal cutting machines.

The product combines the Parker Conflow Code 452 flowmeter, together with a pressure gauge block built in-line on the outlet. The pressure gauge block encompasses the features of the Code 91 Mine Gauge with the addition of an isolating valve built-in to the block. This isolates the pressure gauge from the system so that the gauge tube is only subject to the system pressure when a reading needs to be taken. The isolating valve is also used to restrict the hydraulic pulsation in certain circumstances so that a steady pointer indication ensues.

Code 477 is available in sizes from 3/4" up to 1 1/2" and to a maximum working pressure of 315 bar (1" unit).

Markets:
• Quarrying
• Mining

Features/Benefits:
• Extremely accurate as individually calibrated to -/±2% of indicated reading.
• Based on the reliable, robust 452 Flowmeter
• Glycerine filled for steady reading.

Applications:
• On board monitoring of ITP systems on coal cutting machines as a diagnostic check to ensure pressure and flow of water circuit is above the required trip levels.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414