Flange / Flare Adapters | #4AH3-24-24


LOADING IMAGES
Flange Flare Adapters

Flange / Flare Adapters | #4AH3-24-24

Parker's Flange and Flare Adapters assist with making challenging routing situations easier by providing different connection types for hydraulic systems.


Technical Specifications

  • Shape: Straight
  • Flange Size (inch): 1-1/2
  • Style: Code 61 Flange - Male JIC 37° Flare - 5, 000 psi
  • Connection Thread Size (inch): 1-7/8x12
  • Flange Size: 1-1/2 inch
  • Product Style: Code 61 Flange - Male JIC 37° Flare 5000 Psi
  • Shape: Straight
Safety Warning

Item Information

Parker's Flange and Flare Adapters assist with making challenging routing situations easier by providing different connection types for hydraulic systems. We offer flanges that accommodate numerous end configurations. Our Flanges and Flare Adapters meet and/or exceed all industry standards and specifications, and only Parker can provide the most efficient and appropriate flange for every hose product.
Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Numerous end configurations available
• Unique connection types to make tough routing situations easier
• Meets and/or exceeds industry standards

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583