Permanent Crimp Brass Couplings, Series CGHBL | #CGHBL-12-12


LOADING IMAGES
CGHBL-12-12

Permanent Crimp Brass Couplings, Series CGHBL | #CGHBL-12-12 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Application: Fitting
  • Fitting Type: Crimp, Welding
  • Materials of Construction: Brass
  • Hose Inside Diameter: 3/4 inch
  • Product Style: Stem w/Welding Connection
  • Shape: Straight
  • Port Size: 3/4 inch
  • Package Type: Cartons
  • Quantity per Box: Per Order
Safety Warning

Item Information

Parker's Series CGHBL Permanent Crimp Brass Couplings/Fittings are designed for accurate and reliable performance with large diameter industrial oxygen and fuel gas hose in welding applications. The compression couplings are non-sparking for operator safety.

Markets:
• General Industrial

Features/Benefits:
• High grade brass for light weight and no sparking.

Applications:
• Welding hose
• Shipyards
• Steel mills

Safety/Technical:
• Use with D nuts.

Read More Show Less

CAD Drawings + Files

Part Number
CGHBL-12-12 STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583