Filter Manifold | #HSDFLTRMF


LOADING IMAGES
HSDFLTRMF

Filter Manifold | #HSDFLTRMF

Filter manifolds integrate the necessary filters for system pressure, system return, pump case, and/or system fill lines with important system health monitoring features and convenient maintenance access.


Technical Specifications

  • Pressure Rating: 55 to 5,000 psi
  • Filter Efficiency Rating: 3-15 µm, 0.5 to 10 g contamination capacity
  • Flow Rate: 0.2 to 72 Gal/min
  • For Fluid Type: Phosphate ester, mineral oil based
Safety Warning

Item Information

Filter manifolds allow for fluid conditioning of the high-pressure fluid before it reaches the user components in the system, also conditions the low-pressure fluid returning from those users before being returned to the system reservoir. Parker Aerospace can design pressure- and location-specific filter manifolds or combine all aircraft filtering into one compact and central location for easy maintenance.

Along with basic fluid conditioning, Parker can also design filter manifolds to monitor the condition of the filters and respond accordingly for the safety of the system and aircraft.

APPLICATIONS:
Parker filter manifolds can be found in a variety of aircraft including the Boeing 787, Bombardier C Series, and Airbus A350.

FEATURES AND ATTRIBUTES:
• Zero-leak filter changes
• Parker can design filter interfaces that ensure the correct size and quality filter is installed during maintenance
• Mature designs in use on the world’s most active fleets

OPTIONAL FEATURES:
• Integrated system-relief valves
• Integrated thermal-relief valves
• Ground cart Interfaces
• Filter delta-pressure monitoring with local and remote indications
• System pressure monitoring
• Fluid sampling ports
• Check valves
• Self-locking filter bowls

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
004740