Field Attachable Fitting Tools | #652201


LOADING IMAGES
652201

Field Attachable Fitting Tools | #652201 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Compatible Fitting: 22 Series
  • Hose I.D. (size): -16 to -32
  • Fitting Type: na
Safety Warning

Item Information

Parker's wide range of Field Attachable Fitting Tools enable users to efficiently assemble some of Parker's most popular fittings onto the hose without the use of a crimper, dramatically reducing installation time.
The four types of field attachable fittings that Parker manufactures that can be used in conjunction with these tools:
• Two-Piece
• Three-Piece Mandrel Style
• Barb Type with Clamp
• Barb Type - Push-On (Push-Lok Fittings)
Note: It is important to follow the safety guide instructions when using field attachable fittings and tools on page E-57 of Parker's Hose Products Division Catalog 4400.

Mandrel Tool Kit - 22 Series:
Parker's 22 Series Mandrel Tool Kit is for assembly of Parker 22 Series field attachable fittings. This version of the Mandrel Tool Kit is designed for JIC 37° flared fittings and SAE 45° fittings. The following sizes are included in the kit: -4, -5, -6, -8, -10 and -12.

Mandrel Tool Kit - 23 Series:
Parker's 23 Series Mandrel Tool Kit is for assembly of Parker 23 Series field attachable fittings. This version of the Mandrel Tool Kit is designed for JIC 37° flared fittings. The following sizes are included in the kit: -4, -5, -6, -8, -10, -12, and -16.

Mandrels - 25 Series:
This version of Parker's Mandrel Tool Kit is for assembly of Parker 25 Series field attachable fittings for use with 271 transportation hose. These assembly mandrels can be used with a common bench vise or on the TH2-7 push-on stand.

Assembly Tools - 22 Series:
These Assembly Tools from Parker are for assembly of Parker 22 Series field attachable fittings. The following sizes are included in the kit: -16, -20, -24, -32.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Easily make hose assemblies right on the job site without a crimper or expensive installation equipment
• Kit includes a wide range of tools for various fitting sizes and configurations, keeping your workspace organized and clean

Applications:
• Assists in the assembly of field attachable fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583