FEP high pressure hose - 2380F | #2380F-12V07


LOADING IMAGES
2380F-12V07

FEP high pressure hose - 2380F | #2380F-12V07

Parker 2380F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 42.5 MPa.


Technical Specifications

  • Hose I.D. (mm): 19.4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 3/4 inch, 19.4 mm
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.122 inch, 28.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Application: Glue & Material Lines Application
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Product Style: FEP High Pressure Hose
  • Maximum Operating Pressure: 3985 psi, 27.5 MPa, 275 bar
  • Minimum Bend Radius: 205 mm, 8.071 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Weight: 0.96 kg/m, 0.64 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2380F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial
• Mobile

Features/Benefits:
• With polyurethane cover
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Glue applications in the automotive industry and material lines for temperatures below +80°C.
• Working pressures up to 42.5 MPa (6.160 psi)

Construction:
• Core Tube: Fluoroethylenepropylene
• Pressure reinforcement: Two spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane
• Colour: grey
• Temperature range: -40°C up to +80°C

Notes:
• For pinpricked hose please add “-P”, e.g. 2380F-04V07-P.
• Not recommended for applications where extreme pulsations are encountered.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513