FEP High pressure hose - 2246F | #2246F-16V70


LOADING IMAGES
2246F-16V70

FEP High pressure hose - 2246F | #2246F-16V70

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 41.5 MPa.


Technical Specifications

  • Hose I.D. (mm): 25
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 1 inch, 25 mm
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 1.279 inch, 32.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: Automotive, General Industrial, Off-road Machinery
  • Application: Hotmelt Applications, Applications with Additional Heating Elements
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Product Style: FEP High Pressure Hose
  • Maximum Operating Pressure: 21 MPa, 3045 psi, 210 bar
  • Minimum Bend Radius: 240 mm, 9.449 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: n/a
  • Hose Inner Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Weight: 1.18 kg/m, 0.79 lb/ft
Safety Warning

Item Information

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial
• Mobile

Feature/Benefits:
• Without hose cover
• Suitable for temperatures up to 150 °C
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Suitable for applications with additional heating elements
• Hotmelt applications in the automotive industry
• Working pressures up to 41.5 MPa (6.015 psi)

Construction:
• Core Tube: Fluoroethylenepropylene
• Pressure reinforcement: Two spiral layers and one braided layer of high tensile steel wire
• Temperature range: -50°C up to +150°C

Notes:
• Not recommended for applications where extreme pulsations are encountered.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513